IESNA:LM-63-2002
[TEST]P1437701
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7A-827-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 7xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.66A 199.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21206.6
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
2953.7 2971.8 2803.0 2471.5 2284.6 2266.5 2278.6 2326.8 2423.3 2549.9 2688.5 2971.8 3592.7 4352.2 5214.3 6058.2 6709.2 7215.6 
7830.4 8246.4 8469.4 8493.5 7993.2 7523.0 7119.1 6359.6 4804.3 3261.2 2604.1 1712.0 620.9 331.5 223.0 120.6 84.4 48.2 0.0 
2953.7 2977.9 2809.1 2483.6 2296.7 2272.6 2290.7 2338.9 2429.3 2567.9 2712.6 2977.9 3598.7 4382.4 5286.6 6076.3 6769.5 7360.2 
7890.7 8318.7 8596.0 8614.1 8065.5 7595.3 7155.3 6383.7 4894.8 3363.6 2604.1 1718.0 620.9 343.6 229.1 126.6 84.4 48.2 0.0 
2953.7 2971.8 2821.1 2531.8 2326.8 2296.7 2314.8 2369.0 2465.5 2616.2 2785.0 3026.1 3556.5 4376.4 5268.5 6160.7 6980.5 7667.7 
8324.7 8909.4 9241.0 9355.5 9216.9 8596.0 8065.5 7462.7 5883.4 3960.4 2809.1 1910.9 837.9 403.9 271.3 180.8 138.6 78.4 0.0 
2953.7 2977.9 2851.3 2592.1 2387.1 2363.0 2369.0 2429.3 2543.8 2712.6 2941.7 3225.0 3610.8 4340.2 5256.5 6263.1 7185.4 7987.2 
8746.7 9403.7 9867.9 10163.3 10211.5 10127.1 9735.3 9030.0 8499.5 7643.6 6142.6 3900.1 1561.3 645.0 397.9 259.2 186.9 
90.4 0.0 
2953.7 2989.9 2893.5 2730.7 2513.7 2471.5 2495.6 2567.9 2700.6 2911.5 3194.9 3550.5 3942.3 4490.9 5274.5 6275.2 7396.4 8415.1 
9180.7 9849.8 10350.1 10687.7 10953.0 11224.2 11326.7 11121.7 10784.2 10235.6 8933.6 6335.5 3351.6 1284.0 620.9 331.5 186.9 
90.4 0.0 
2953.7 2983.9 2935.7 2857.3 2724.7 2652.3 2700.6 2827.2 2983.9 3200.9 3532.4 3966.5 4478.8 4991.2 5648.3 6534.4 7601.4 8644.2 
9530.3 10024.6 10404.4 10796.2 11206.1 11742.6 12267.1 12670.9 12857.8 12936.2 11935.5 9102.3 5419.2 2206.3 850.0 397.9 192.9 
84.4 0.0 
2953.7 3008.0 2989.9 2995.9 2995.9 2989.9 3038.1 3188.8 3411.9 3719.3 4099.1 4581.3 5147.9 5823.1 6594.7 7486.8 8222.2 8921.5 
9524.3 10060.8 10567.2 11073.5 11772.8 12520.2 13165.2 13388.3 12869.9 11863.2 10615.4 8656.3 5274.5 2061.6 663.1 319.5 138.6 
42.2 0.0 
2953.7 3002.0 3026.1 3086.4 3182.8 3309.4 3508.3 3713.3 3990.6 4328.1 4774.2 5346.9 6016.0 6817.7 7703.8 8644.2 9403.7 9940.2 
10392.3 10880.6 11519.6 12243.0 12912.1 13370.2 12918.1 11959.6 10790.2 9277.2 7004.6 4050.8 1935.0 988.6 554.6 325.5 205.0 
72.3 0.0 
2953.7 3002.0 3062.2 3164.7 3321.5 3544.5 3839.9 4195.5 4623.5 5093.7 5648.3 6299.3 7058.8 7951.0 8963.7 9904.1 10651.5 11260.4 
11736.6 12393.7 13255.7 14093.6 14581.8 14202.1 13219.5 12140.5 10603.3 8077.6 5129.9 2664.4 1446.7 819.8 554.6 391.8 229.1 90.4 
0.0 
2953.7 2995.9 3056.2 3188.8 3369.7 3616.8 3942.3 4310.0 4792.3 5268.5 5859.3 6546.5 7402.4 8312.7 9403.7 10464.7 11405.1 12243.0 
12960.3 13828.3 14979.7 15902.0 16330.0 15799.5 14527.6 12773.4 10452.6 7300.0 4032.8 2055.6 1121.2 699.3 470.2 319.5 198.9 102.5 
0.0 
2953.7 2971.8 3032.1 3170.7 3375.7 3640.9 3948.4 4376.4 4840.5 5352.9 5973.8 6673.0 7504.9 8409.1 9482.1 10585.2 11459.3 12218.8 
12809.6 13472.7 14310.6 14792.8 14750.6 13810.2 12200.8 10308.0 8107.7 5310.7 2845.2 1404.5 850.0 530.5 355.7 205.0 138.6 60.3 0.0 
2953.7 2965.8 3014.0 3134.6 3315.4 3556.5 3851.9 4207.6 4653.6 5093.7 5600.1 6178.7 6841.8 7601.4 8463.4 9421.8 10295.9 10959.0 
11495.5 12056.1 12598.6 12731.2 12363.5 11151.9 9578.6 7836.5 6010.0 3888.1 2049.5 1060.9 681.2 440.0 259.2 132.6 84.4 42.2 0.0 
2953.7 2947.7 2977.9 3062.2 3200.9 3393.8 3622.9 3888.1 4183.5 4515.0 4852.6 5238.4 5708.6 6233.0 6884.0 7631.5 8216.2 8686.4 
8873.3 8903.4 8831.1 8252.4 7155.3 5455.4 3870.0 2778.9 1995.3 1290.0 753.5 494.3 331.5 223.0 138.6 72.3 36.2 12.1 0.0 
2953.7 2911.5 2869.3 2863.3 2875.4 2917.6 2959.8 2983.9 3014.0 2989.9 2917.6 2803.0 2718.6 2712.6 2851.3 3038.1 3068.3 2778.9 2320.8 
1892.8 1446.7 1060.9 831.9 663.1 536.5 434.0 337.6 253.2 186.9 138.6 102.5 72.3 48.2 24.1 6.0 6.0 0.0 
2953.7 2839.2 2712.6 2586.0 2465.5 2344.9 2188.2 1922.9 1585.4 1290.0 1163.4 1169.4 1247.8 1374.4 1470.8 1446.7 1235.7 958.5 711.3 572.7 
506.4 470.2 422.0 361.7 295.4 247.1 198.9 174.8 150.7 132.6 108.5 90.4 60.3 24.1 6.0 0.0 0.0 
2953.7 2803.0 2580.0 2338.9 2097.8 1802.4 1404.5 1024.8 868.0 837.9 831.9 831.9 843.9 862.0 813.8 657.1 494.3 415.9 367.7 325.5 301.4 
277.3 253.2 229.1 211.0 198.9 180.8 138.6 102.5 78.4 48.2 30.1 12.1 6.0 0.0 0.0 0.0 
2953.7 2754.8 2453.4 2121.9 1748.1 1314.1 910.2 783.6 753.5 717.3 687.2 663.1 639.0 602.8 524.4 415.9 355.7 301.4 259.2 235.1 211.0 
198.9 180.8 174.8 156.7 138.6 120.6 102.5 78.4 54.3 42.2 24.1 12.1 0.0 0.0 0.0 0.0 
2953.7 2712.6 2326.8 1935.0 1476.9 970.5 789.7 741.4 705.3 663.1 620.9 566.6 518.4 464.2 397.9 343.6 295.4 253.2 223.0 205.0 186.9 174.8 
162.8 150.7 138.6 126.6 108.5 84.4 72.3 60.3 42.2 24.1 6.0 0.0 0.0 0.0 0.0 
2953.7 2658.4 2254.5 1772.2 1241.8 831.9 759.5 723.4 681.2 639.0 584.7 518.4 458.1 397.9 343.6 301.4 265.2 229.1 211.0 192.9 174.8 162.8 150.7 
138.6 120.6 108.5 90.4 72.3 60.3 48.2 30.1 12.1 0.0 0.0 0.0 0.0 0.0 
2953.7 2646.3 2194.2 1687.9 1073.0 795.7 753.5 717.3 675.1 626.9 566.6 506.4 440.0 379.8 325.5 283.3 253.2 223.0 198.9 180.8 162.8 150.7 132.6 
120.6 108.5 84.4 66.3 60.3 48.2 36.2 18.1 6.0 0.0 0.0 0.0 0.0 0.0 
2953.7 2640.3 2164.1 1615.5 994.6 789.7 747.5 711.3 675.1 626.9 560.6 494.3 428.0 373.7 325.5 289.3 259.2 235.1 205.0 180.8 156.7 144.7 126.6 
114.5 96.4 66.3 48.2 42.2 30.1 18.1 12.1 0.0 0.0 0.0 0.0 0.0 0.0 
2953.7 2616.2 2158.0 1621.5 988.6 783.6 747.5 711.3 669.1 620.9 560.6 494.3 434.0 379.8 331.5 295.4 265.2 235.1 205.0 180.8 156.7 144.7 126.6 
114.5 96.4 66.3 48.2 36.2 30.1 18.1 6.0 0.0 0.0 0.0 0.0 0.0 0.0 
